|
|
|
Technical Specifications
|
|
| Number of KVM Ports | 2 |
| Supported Platforms | USB |
| Color | Black |
| Enclosure Type | Steel |
| Audio Support | Yes |
| Maximum Analog Resolutions | 2048 x 1536 |
| LED Indicators | 2 - Orange - PC Activity and Select indicator |
| LED Indicators | 2 - Green - Indicates a USB connection to USB HUB |
| LED Indicators | 6 - Green - Ethernet Link and Activity |
| Port Selection Support | Push Button and Hotkeys |
| Cables Included | Yes |
| Cable Length | Two 6ft (1.8m) KVM Cables |
| Console Interface(s) | 4 - USB A Female |
| Console Interface(s) | 1 - High Density DB15 (VGA) Female |
| Console Interface(s) | 2 - 3.5 mm Stereo Female |
| Host Interface(s) | 2 - High Density DB15 (VGA) Female |
| Host Interface(s) | 4 - 3.5 mm Stereo Female |
| Other Interfaces | 3 - RJ45 WAN/LAN Female |
| Other Interfaces | 1 - RJ11 Female |
| Input Voltage | 115 AC |
| Power Adapter Included | Yes |
| Output Voltage | 5.3 DC |
| Output Current | 2400mA |
| Center Tip Polarity | Positive |
| Plug Type | B |
| Product Width | 10.63 in [27 cm] |
| Product Depth | 3.18 in [80.7 mm] |
| Product Height | 1.99 in [5.05 cm] |
| Product Weight | 2.03 lb [0.92 kg] |
| Operating Temperature | 0 ~ 50°C |
| Storage Temperature | -20 ~ 60°C |
| Humidity | 0 ~ 80% RH |
| Shipping (Package) Weight | 3.71 lb [1.68 kg] |
| Carton Quantity | 5 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|