|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 4 - High Density DB15 Male |
| Enclosure Type | Plastic |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 185 |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.09 lb [1.4 kg] |
| Product Width | 86 |
| No. of Computers Supported | 4 |
| Auto Scan Interval | 3, 8, 15, 30 seconds |
| Cable Lengths | 4ft x 2(1.2m x 2) 5.9ft x 2( 1.8m x 2) |
| VGA Resolution | 1920 x 1440 |
| Connectors | : Mouse/Keyboard x 2 PS/2 |
| | VGA x 5 HDDB15 |
| Dimensions | .87 x 3.39 x 7.28in(22 x 86 x 185mm) |
| Power | Power free operation |
| Operating System | Operating system independent |
|
|
|
|