|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 4 - High Density DB15 Male |
| Enclosure Type | Plastic |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 185 |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 4.09 lb [1.85 kg] |
| Product Width | 86 |
| User Ports | 1 |
| Computer Ports | 4 |
| VGA Resolution | 1920x1440 & DDC2B |
| Computer Connectors | |
| Keyboard | PS/2 |
| Mouse | PS/2 |
| Monitor | HDB15 |
| Speaker & Microphone | 2 x Stereo jack |
| Auto Scan Interval | 3,8,15 & 30 seconds |
| Cable Length | |
| KVM Cables | 4x6 feet (1.8 Meters) |
| Audio Cables | 4x6 feet (1.8 Meters) |
| Power | Power Free Operation |
| Operating System | Compatible with all operating systems |
|
|
|
|