|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 4 - High Density DB15 Male |
| Enclosure Type | Plastic |
| Product Height | 4.96 in [12.6 cm] |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 3.94 in [10 cm] |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 2.7 lb [1.22 kg] |
| Product Width | 1.97 in [5 cm] |
| VGA Resolution | : 1920 x 1440 & DDC2B compatible |
| Computer Connectors | : 4 x HDB15 |
| Console Connectors | : Keyboard: PS/2 |
| | Mouse: PS/2 |
| | Monitor: HDB15 |
| Auto Scan Interval | : 3, 8, 15 & 30 seconds |
| Port Selection | : Push Button or Hot Keys |
| KVM Cables | : 4 x 6 feet (1.8 Meters) |
| Power | : Power Free Operation |
| LED | : 4 x Port Status |
| Operating Systems | Compatible with all operating systems |
| Weight | 0.45 Lbs |
| Dimensions | : Width: 50 mm (1.9 Inch) |
| | Height: 126 mm (4.9 Inch) |
| | Depth: 100 mm (3.9 Inch) |
|
|
|
|