|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Plastic |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Maximum Analog Resolutions | 2048 x 1536 pixels |
| Maximum Number of Users | 1 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 3.43 lb [1.55 kg] |
| Console Connectors | - 2 x USB A female (keyboard, mouse)
- 2 x 3.5mm phono (female: 1 ea. speaker/mic)
-
1 x HD-15 VGA female
|
| Computer Connectors (per port) | - 1 x USB A male
- 2 x USB to 3.5mm phono (male: 1 ea. speaker/mic)
-
1 x HD-15 VGA male
|
| Power Adapter Requirement | None (self-powered) |
| Cables | Included (4 ft. to computers) |
|
|
|
|