|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 10 - 6 DIN Female |
| Connector Types | 5 - DVI-I Dual Link Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | Yes |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 8.66 in [220 mm] |
| Maximum Number of Computers | 4 |
| Maximum Digital Resolutions | 1280 x 1024 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Analog Resolutions | This product is not intended for use with Widescreen displays. |
| Maximum Number of Users | 1 |
| Carton Quantity | 10 |
| U Height | 1.5 |
| Shipping (Package) Weight | 2.52 lb [1.14 kg] |
| Product Width | 3.94 in [100 mm] |
| PC Connectors | |
| | Keyboard: 4 x PS/2 6-pin Mini Din (female) |
| | Mouse: 4 x PS/2 6-pin Mini Din (female) |
| | DVI: 4 x DVI-I Dual Link (female) |
| Console Connector | |
| | Keyboard: 1 x PS/2 6-pin Mini Din (female) |
| | Mouse: 1 x PS/2 6-pin Mini Din (female) |
| | DVI: 1 x DVI-I Dual Link (female) |
| Port Selection | Push Button and Hot Keys |
| Power | PS/2 interface & 9V 500mA Adapter (optional) |
| Operating Temperature | 00C ~ 400C |
| LED Indicator | Port Status (Numerical display) |
| Dimensions | |
| | Length: 4.25 Inches (107 mm) |
| | Width: 8.75 Inches (223 mm) |
| | Height: 1.75 Inches (45 mm) |
| Weight | 2.2 Lbs (1 Kgs) |
| Enclosure | Metal |
| Safety Standards | FCC & CE |
|
|
|
|