|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 10 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 4 - High Density DB15 Male |
| Enclosure Type | Steel |
| Product Height | 1.57 in [40 mm] |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 5.12 in [130 mm] |
| Maximum Cascaded Computers | 16 |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Power Adapter Included | Yes |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 4.07 lb [1.84 kg] |
| Product Weight | 2.31 lb [1.04 kg] |
| Product Width | 8.66 in [220 mm] |
| PC Selection methods | OSD Menu, Keyboard hot-key, Front panel button |
| Video Bandwidth | 300 MHz |
| Enclosure | Metal |
| Power | 9V DC 600mA - Adapter included |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
|
|
|
|