|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 2.6 in [66 mm] |
| Product Length | 9.96 in [253 mm] |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 2048 x 1536 (analog) / 1920 x 1200 (digital) |
| Maximum Number of Users | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1.7 |
| Power Adapter - DC Voltage | 9V |
| Center Tip Polarity | Positive |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.71 lb [1.68 kg] |
| Product Weight | 0.04 oz [1.15 g] |
| Product Width | 3.94 in [100 mm] |
| Console Port Connectors | 1 x DVI-I Female |
| | 1 x VGA Female |
| | 4 x USB Type A |
| | 2 x 3.5mm for Mic/Audio |
| PC Port Connectors | 4 x DVI-I Female |
| | 4 x VGA Female |
| | 4 x USB type B |
| | 8 x 3.5mm for Mic/Audio |
|
|
|
Product appearance and specifications are subject to change without notice.
|