|
|
|
Technical Specifications
|
|
| Number of KVM Ports | 4 |
| Supported Platforms | USB |
| Color | Black |
| Enclosure Type | Steel |
| Audio Support | Yes |
| Maximum Analog Resolutions | 2048x1536 @85Hz |
| Maximum Digital Resolutions | 1920x1200 @60Hz |
| DVI Support | Yes - Dual Link |
| Dual Display Support | Yes |
| LED Indicators | 4 - Green - Selected PC |
| LED Indicators | 4 - Red - HUB link |
| Port Selection Support | Push Button and Hotkeys |
| Cables Included | No |
| Console Interface(s) | 4 - USB A Female |
| Console Interface(s) | 2 - 29 pin DVI-I (Dual Link) Female |
| Console Interface(s) | 2 - 3.5 mm Stereo Female |
| Host Interface(s) | 4 - USB B Female |
| Host Interface(s) | 8 - 29 pin DVI-I (Dual Link) Female |
| Host Interface(s) | 8 - 3.5 mm Stereo Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 9 DC |
| Output Current | 1000mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Product Width | 9.96 in [253 mm] |
| Product Depth | 3.94 in [100 mm] |
| Product Height | 2.6 in [66 mm] |
| Product Weight | 2.54 lb [1.15 kg] |
| Shipping (Package) Weight | 3.76 lb [1.7 kg] |
| Carton Quantity | 6 |
| Operating Temperature | 0~40°C |
| Storage Temperature | -20~60°C |
| Humidity | 0~90% RH |
|
|
|
Product appearance and specifications are subject to change without notice.
|