|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 4.53 in [115 mm] |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | Yes |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 9.96 in [253 mm] |
| Maximum Digital Resolutions | 1920 x 1200 @60/70 Hz |
| Maximum Analog Resolutions | 2560 x 1600 @60 Hz |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.54 lb [1.6 kg] |
| Product Weight | 1.65KG
1650 |
| Product Width | 1.77 in [45 mm] |
| Output Connections | 1 x DVI-I Single Link |
| | 1 x 3.5mm mic out jack |
| | 1 x 3.5mm audio out jack |
| | 4 x USB 2.0 Type A device hub port |
| Output Connections | 4 x DVI-I Single Link |
| | 4 x 3.5mm mic in jack |
| | 4 x 3.5mm audio in jack |
| | 4 x USB 2.0 Type B |
| On Screen Display | No |
| Power Adapter | 5VDC 1A |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|