|
|
|
Technical Specifications
|
|
| Color | Black |
| Carton Quantity | 6 |
| Enclosure Type | Steel |
| Audio Support | Yes |
| DVI Support | Yes |
| Supported Platforms | USB |
| Rack-Mountable | Yes |
| Maximum Cascaded Computers | 16 |
| Maximum Analog Resolutions | 2560x1600 @ 60Hz |
| Number of KVM Ports | 4 |
| Console Connectors | 1 x DVI female |
| | 1 x USB 2.0 hub Type A |
| | 1 x 3.5mm Microphone |
| | 1 x 3.5mm Speaker |
| Host Connectors | 4 x DVI female |
| | 4 x USB Type B female |
| | 4 x 3.5mm Microphone |
| | 4 x 3.5mm Speaker |
| Power Adapter Included | Yes |
| Power Adapter - DC Voltage | 5 |
| Power Adapter - Amperage | 2.0 |
| Operating Temperature | 0 ~ 40 |
| Center Tip Polarity | Positive |
| Product Height | 1.73 in [4.4 cm] |
| Product Length | 8.66 in [22 cm] |
| Product Width | 5.12 in [13 cm] |
| Product Weight | 3.87 lb [1.75 kg] |
| Shipping (Package) Weight | 2.74 lb [1.24 kg] |
|
| Note | Resolutions exceeding 2560x1600 can be obtained by using a lower refresh rate. Example 3840x2400 @30Hz |
|
|
|
Product appearance and specifications are subject to change without notice.
|