The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port Professional USB PS/2 KVM Switch


StarTech.com ID:  SV431H

$165.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 3 Year warranty
ColorBlack
Connector Types1 - 8 DIN Female
Connector Types5 - 6 DIN Female
Connector Types4 - High Density DB15 Male
Connector Types1 - High Density DB15 Female
Connector Types4 - USB B Female
Enclosure TypeSteel
Audio SupportNo
KVM CascadableYes
Dual Display SupportNo
DVI SupportNo
Supported PlatformsBoth USB and PS/2
KVM IP ControlNo
Number of KVM Ports4
Rack-MountableYes
KVM TFTNone
Product Length219
Maximum Cascaded Computers12
Maximum Number of Computers4
Maximum Analog Resolutions1920 x 1440
Maximum Number of Users1
Power Adapter IncludedYes
Power Adapter - Amperage0.6A
Power Adapter - DC Voltage9 DC
Center Tip PolarityPositive
Carton Quantity6
U Height1
Shipping (Package) Weight4.02 lb [1.82 kg]
Product Width130
Computer Systems Supported4 x PCs or Macs (4 ports)
Hot Plug CapabilityYes
Auto Scan Intervals3, 8, 15 and 30 seconds
Cable Length (Max)VGA-100ft (30m) USB-15ft (5M) PS/2-90ft (27.4M)
VGA ResolutionMax 1920 x 1440, DDC2B
Dimensions H x W x D1.7 x 8.7 x 5.1inches (44 x 220 x 130mm)
Cables Included3 x PS/2 Y adapter cables

Product appearance and specifications are subject to change without notice.