|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 4.53 in [115 mm] |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | Yes |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 9.96 in [253 mm] |
| Maximum Digital Resolutions | 1920 x 1200 (digital only) |
| Operating Temperature | 0 ~ 40°C |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.5 |
| Power Adapter - DC Voltage | 9 |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Storage Temperature | - 20 ~ 60°C |
| Shipping (Package) Weight | 3.96 lb [1.79 kg] |
| Product Weight | 1.65KG
1650 |
| Product Width | 1.77 in [45 mm] |
| PC Port Connectors | 4 x USB Type B |
| | 4 x DVI-I Single Link (digital only) |
| | 4 x 3.5mm audio in / out jack |
| | 4 x 3.5mm mic in / out jack |
| Console Port Connectors | 2 x USB 1.1 Type A for Keyboard / Mouse |
| | 2 x USB 2.0 Type A device hub port |
| | 1 x DVI-I Single Link (digital only) |
| | 1 x 3.5mm audio in / out jack |
| | 1 x 3.5mm mic in / out jack |
| PC selection | Hotkeys / Push buttons |
| On Screen Display | No |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|