|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.75 in [44.5 mm] |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 4 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 8.66 in [220 mm] |
| Maximum Number of Computers | 4 |
| Maximum Analog Resolutions | 1920x1440 |
| Maximum Number of Users | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.0 |
| Power Adapter - DC Voltage | 5 |
| Center Tip Polarity | Positive |
| Carton Quantity | 6 |
| U Height | 1 |
| Shipping (Package) Weight | 3.67 lb [1.66 kg] |
| Product Weight | 36.39 oz [1031 g] |
| Product Width | 5.12 in [130 mm] |
| Console Connectors | VGA HD-15 female (1) |
| | USB 2.0 hub Type A (4) |
| | 3.5mm Microphone (1) |
| | 3.5mm Speaker (1) |
| PC Port Connectors (each) | VGA HD-15 Male (1) |
| | USB Type B female (1) |
| | 3.5mm Microphone (1) |
| | 3.5mm Speaker (1) |
|
|
|
|