|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - DIN 8 Female |
| Connector Types | 4 - High Density DB15 Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | Both USB and PS/2 |
| KVM IP Control | Yes |
| Number of KVM Ports | 4 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Maximum Number of Computers | 12 |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1.5A |
| Power Adapter - DC Voltage | 12V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 6.3 lb [2.85 kg] |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|