|
|
|
Technical Specifications
|
|
| Color | Black |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | .6 |
| Power Adapter - DC Voltage | 9 (DC) |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.54 lb [1.6 kg] |
| Console Peripherals Supported | PS/2 (input), VGA (video) |
| Computer/KVM Connection | PS/2 or USB (input) depending on cable type used, VGA (video) See the Related Products tab for required cable information |
| Network Cabling Required | Category 5, 5E, 6 UTP terminated with RJ-45 connectors |
| Maximum Range | 500 ft. (150m) |
| Maximum Supported Resolution | 1024 x 768 @ maximum cable length |
| Product Height | 0.79 in [2 cm] |
| Product Length | 2.95 in [7.5 cm] |
| Product Weight | 10.55 oz [299 g] |
| Product Width | 6.1 in [15.5 cm] |
| | Note product weights/measurements indicate a single unit only (either Host or Remote) |
|
|
|
|