|
|
|
Technical Specifications
|
|
| Color | Black |
| Input Voltage | 115 AC |
| Output Current | 600mA |
| Plug Type | M |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | .6 |
| Power Adapter - DC Voltage | 9 (DC) |
| Center Tip Polarity | Positive |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.76 lb [1.7 kg] |
| Computer/KVM Connection | USB (input), VGA (video) See the Related Products tab for required cable information, if longer cables are required |
| Console Supported | USB Keyboard and Mouse(input), VGA (video) |
| Maximum Range | 500 ft. (150m) |
| Maximum Supported Resolution | 1024 x 768 @ maximum cable length |
| Network Cabling Required | Category 5, 5E, 6 UTP terminated with RJ-45 connectors |
| Product Height | 0.79 in [20 mm] |
| Product Length | 2.95 in [75 mm] |
| Product Weight | 10.55 oz [299 g] |
| Product Width | 6.1 in [155 mm] |
| | Note product weights/measurements indicate a single unit only (either Host or Remote) |
| Output Voltage | 9 DC |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|