|
|
|
Technical Specifications
|
|
| Color | Black |
| Carton Quantity | 14 |
| Shipping (Package) Weight | 3.12 lb [1.41 kg] |
| Enclosure Type | Aluminum |
| Audio Support | Yes |
| Maximum Analog Resolutions | 1920 x 1080 @60Hz |
| Supported Platforms | USB |
| KVM Cascadable | Yes |
| LED Indicators | 0 - RJ45 Link LED (Local and Remote) |
| LED Indicators | 0 - USB Link (Keyboard and Mouse on Local, Single USB on Remote) |
| LED Indicators | 0 - Power LED Link (Receiver and Transmitter) |
| LED Indicators | 0 - Setup LED (Local) |
| Maximum Cable Length | 1000ft (300m) |
| Console Interface(s) | 1 - High Density DB15 (VGA) Female |
| Console Interface(s) | 1 - 9 pin D-Sub (DB-9) Male |
| Console Interface(s) | 2 - USB A Female |
| Console Interface(s) | 2 - 3.5 mm Stereo Female |
| Console Interface(s) | 2 - RJ45 Female |
| Host Interface(s) | 1 - High Density DB15 (VGA) Male |
| Host Interface(s) | 1 - 9 pin D-Sub (DB-9) Female |
| Host Interface(s) | 1 - USB B Female |
| Host Interface(s) | 2 - 3.5 mm Stereo Female |
| Host Interface(s) | 1 - RJ45 Female |
| Other Interfaces | 1 - High Density DB15 (VGA) Female |
| Other Interfaces | 1 - 3.5 mm Stereo Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 5 DC |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Product Width | 6.14 in [156 mm] |
| Product Depth | 4.41 in [112 mm] |
| Product Height | 1.02 in [26 mm] |
| Product Weight | 0.55 lb [0.25 kg] |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 80% RH |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|