|
|
|
Technical Specifications
|
|
| Connector Types | 1 - RJ45 Female |
| Product Height | 0.91 in [2.3 cm] |
| Product Length | 3.54 in [9 cm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 1.69 in [4.3 cm] |
| LED | Online - Green |
| LED | Link - Orange |
| USB to computer | 1 x USB Type A Male |
| VGA to computer | 1 x HDB-15 Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|