|
|
|
Technical Specifications
|
|
| Color | White |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 18 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 8 - High Density DB15 Male |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 8 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 430 |
| Maximum Cascaded Computers | 64 |
| Maximum Number of Computers | 8 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.6A |
| Power Adapter - DC Voltage | DC 9 |
| Center Tip Polarity | Positive |
| Power Consumption | 0.6 |
| Carton Quantity | 3 |
| U Height | 1 |
| Shipping (Package) Weight | 8.82 lb [3.99 kg] |
| Product Weight | 2385 |
| Product Width | 179 |
| Ports | 8 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 1 Console port (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female) |
| PC Selection methods | Keyboard hot-key, Front panel button |
| Video Bandwidth | 300 MHz |
| Maximum resolution | 1920 x 1440 pixels |
| Enclosure | Metal, rackmount brackets included |
| Dimensions | W17.3 x D7.06 x H1.75" (440 x 179 x 44 mm) |
| Weight | 5.26 lb (2385 g) |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
|
|
|
Product appearance and specifications are subject to change without notice.
|