|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 8 - RJ45 Male |
| Enclosure Type | Steel |
| Product Height | 1.73 in [44 mm] |
| Audio Support | No |
| KVM Cascadable | Yes |
| Supported Platforms | PS/2 |
| Number of KVM Ports | 8 |
| Rack-Mountable | Yes |
| Product Length | 17.2 in [437 mm] |
| Maximum Cable Length | 130 ft [39.63 m] |
| Maximum Cascaded Computers | 256 |
| Maximum Analog Resolutions | 1600x1200@ 60Hz(100 ft), 1280 x1024@ 60 Hz ( 130 ft) |
| Operating Temperature | 0C~50C |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1A |
| Power Adapter - DC Voltage | 9V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 3 |
| Storage Temperature | -20C~60C(0-80% Humidity) |
| Shipping (Package) Weight | 6.85 lb [3.1 kg] |
| Product Weight | 95.31 oz [2700 g] |
| Product Width | 6.3 in [160.1 mm] |
| Interface Modules | USB and PS/2 |
|
|
|
Product appearance and specifications are subject to change without notice.
|