|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 9 - High Density DB15 Female |
| Enclosure Type | Steel |
| Product Length | 440 |
| Maximum Cable Length | 30480 |
| Maximum Cascaded Computers | 64 |
| Maximum Number of Computers | 8 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Power Consumption | 0.6 |
| Carton Quantity | 3 |
| U Height | 1 |
| Shipping (Package) Weight | 8.09 lb [3.66 kg] |
| Product Width | 180 |
| User Ports | 1 |
| Computer Ports | 8 |
| Computer Port Connectors | 8 x HD-15 (Female) |
| Console Port Connector | 1 x PS/2 Keyboard 6-pin Mini-Din (Female)
1 x PS/2 Mouse 6-pin Mini-Din (Female)
1 x HD-15 (Female) |
| Channel Selection | Push Button & Hotkeys |
| Power | 9V 600mA DC Power Adapter |
| VGA Resolution | 1920 x 1440 pixels |
| Auto Scan Interval | 3,8,15 & 30 seconds |
| Login Password | 4 character/computer |
| OSD Support | Yes |
| Computer Name Entry | 14 Characters |
| Cable Length | 100ft for Console Connection
100ft for PS/2 Computers
15ft for USB Computers |
| Enclosure | Metal, Rackmount brackets included |
| LED Display | 16 x Active PCs (Green LED) & 16 x Selected PCs (Red LED) |
| Dimensions | 17.2 Inches x 1.7 Inches x 7.0 Inches (436 x 180 x 44 mm) |
| Safety Standards | FCC & CE |
|
|
|
Product appearance and specifications are subject to change without notice.
|