|
|
|
Technical Specifications
|
|
| Color | Beige |
| Audio Support | Yes |
| KVM Cascadable | Yes |
| Dual Display Support | Yes |
| Product Length | 436 |
| Carton Quantity | 3 |
| Shipping (Package) Weight | 7.71 lb [3.49 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|