|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 20 - 6 DIN Female |
| Connector Types | 2 - High Density DB15 Female |
| Connector Types | 8 - High Density DB15 Male |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 8 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 17.17 in [436 mm] |
| Maximum Cascaded Computers | 64 |
| Maximum Number of Computers | 8 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 2 |
| OSD & Hotkey Support | Yes |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | (0.6A) |
| Power Adapter - DC Voltage | DC 9 |
| Power Consumption | 0.6 |
| Carton Quantity | 3 |
| U Height | 1 |
| Shipping (Package) Weight | 8.99 lb [4.07 kg] |
| Enclosure | Metal, rackmount brackets included |
|
|
|
Product appearance and specifications are subject to change without notice.
|