|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 15 ft [4.57 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.77 lb [0.35 kg] |
| Connectors | 2 x PS/2 |
| | 2 x Male DB15 |
| Length | 15ft (4.57m) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|