|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Length | 10 ft [3.05 m] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.71 lb [0.32 kg] |
| Length | 10 feet |
| Connector A | : - HDDB15 Male
- 1 x 4 pin USB Type A Male |
| Connector B | : - HDDB15 Male |
| Color | : Black |
|
|
|
|