|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 15 ft [4.57 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.99 lb [0.45 kg] |
| Length | 15 feet |
| Connector A | : - HDDB15 Male
- 1 x 4 pin USB Type A Male |
| Connector B | : - HDDB15 Male |
| Color | : Black |
|
|
|
|