|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Cable Length | 6 ft [1.83 m] |
| Color | Black |
| Connector A | 1 - High Density DB15 Male |
| Connector B | 1 - High Density DB15 Male |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
|
|
|
|