|
|
|
Technical Specifications
|
|
| Maximum Data Transfer Rate | 480 Mbps |
| Color | Black |
| Maximum Analog Resolutions | 720x480(NTSC) / 720x576(PAL) |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.99 lb [0.45 kg] |
| Video Encoding | MPEG 1, MPEG 2, MPEG 4 |
| Video Standard | NTSC, PAL, SECAM |
| Video Input Connector | 1 - Composite |
| | 1 - S-Video |
| Audio Input Connector | 2 - Channel RCA stereo audio |
| Connector Types | 1 - USB A Male |
| NOTE | USB audio input is only supported with Windows XP. Previous operating systems will require audio input through a line in jack built-in to your sound card |
|
|
|
Product appearance and specifications are subject to change without notice.
|