|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Cable Length | 18 ft [5.49 m] |
| Connector A | 1 - 4 pin mini-DIN (S-Video) Male |
| Connector B | 1 - 4 pin mini-DIN (S-Video) Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|