|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 4.18 lb [1.89 kg] |
| Cable Length | 100 ft [30.49 m] |
| Connector A | 1 - 4 pin mini-DIN (S-Video) Male |
| Connector B | 1 - 4 pin mini-DIN (S-Video) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|