|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 3.18 lb [1.44 kg] |
| Cable Length | 75 ft [22.87 m] |
| Connector A | 1 - 4 pin mini-DIN (S-Video) Male |
| Connector B | 1 - 4 pin mini-DIN (S-Video) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|