|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 0.87 in [22 mm] |
| Product Length | 2.72 in [69 mm] |
| Number of Ports | 1 |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 2.82 oz [80 g] |
| Product Width | 0.98 in [2.5 cm] |
| Connector Type | 1 x RJ45 Female (local and remote unit) |
| | 1 x S-Video, (local and remote unit) |
| Maximum resolution | 480i/480p |
|
|
|
|