|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.93 lb [0.42 kg] |
| Length | 6 ft., 1.8m |
| Connectors | PS/2 Style |
| Keyboard Connectors | 6 DIN Male (both ends) |
| Mouse Connectors | 6 DIN Male (both ends) |
| Video Connectors | High Density DB15 Male to PCs, High Density DB15 Female to KVM Switch |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|