|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Cable Length | 6 ft [1.83 m] |
| Color | Black |
| Connector A | 1 - High Density DB15 Male |
| Connector B | 1 - High Density DB15 Male |
| Connector B | 1 - USB A Male |
| Product Length | 120 in [3048 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 1.19 lb [0.54 kg] |
| Color | : Black |
| Connector A | : - HDDB15 Male
- 1 x 4 pin USB Type A Male |
| Connector B | : - HDDB15 Male |
| Length | 10 feet |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|