|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Cable Length | 72.05 in [1830 mm] |
| Color | Black |
| Connector A | 1 - High Density DB15 Male |
| Connector B | 1 - High Density DB15 Male |
| Connector B | 1 - USB A Male |
| Product Length | 1828.8 |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 50.00 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|