|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 300 |
| Shipping (Package) Weight | 0.04 lb [0.02 kg] |
| Cable Length | 10 ft [3.05 m] |
| Connector A | 1 - Toslink Male |
| Connector B | 1 - Toslink Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|