|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.02 lb [0.01 kg] |
| Cable Length | 3 ft [0.91 m] |
| Connector A | 1 - Toslink Male |
| Connector B | 1 - Toslink Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|