|
|
|
Technical Specifications
|
|
| Product Height | 1.18 in [30 mm] |
| Input Current | 8 |
| Input Voltage | 12 DC |
| Product Length | 4.53 in [115 mm] |
| Output Power | 70 |
| Power Adapter - Amperage | 3 |
| Power Adapter - DC Voltage | 16 to 24 DC |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Product Weight | 8.01 oz [227 g] |
| Product Width | 1.97 in [5 cm] |
| Power Plugs | 3 Power Plugs included |
| Laptop Compatibility | : Toshiba Satellite, Satellite Pro, Libretto, Portege & Tecra Series models |
| Cable Length | |
| | Power source to Main Unit: 20 Inches |
| | Main Unit to Laptop: 6ft |
| Safety Standards | Includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark |
|
|
|
|