|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Connector Types | 1 - RJ45 Female |
| LED Indicators | 1 - Link Speed |
| LED Indicators | 1 - Activity |
| Number of Ports | 1 |
| Operating Temperature | 0 ~ 50 |
| Carton Quantity | 40 |
| Industry Standards | IEEE 802.3 |
| Industry Standards | IEEE 802.3u |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Standards | IEEE 802.3 & 802.3u, 32-bit PC Card |
| Ports | One integrated shielded RJ-45 port |
| LEDs | 10/100 Mbps link, Activity |
| Operating Temperature | 0-50 degrees C |
| Humidity | 10-90% non-condensing |
| Max. operating distance | 100 m (328 ft.) hub to node |
| Chipset | Realtek RTL8139/810X |
|
|
|
|