|
|
|
Technical Specifications
|
|
| Color | Blue |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Product Height | 2.8 in [7.1 cm] |
| Product Length | 4.02 in [10.2 cm] |
| Carton Quantity | 20 |
| RPM | 3500 |
| Shipping (Package) Weight | 1.02 lb [0.46 kg] |
| Product Weight | 12.81 oz [363 g] |
| Product Width | 2.95 in [7.5 cm] |
| Processor Compatibility | |
| General Specifications | Intel P4 3.2 GHz |
| General Specifications | Intel PIII |
| General Specifications | AMD Athlon XP 3000+ |
| General Specifications | AMD K7 & K8 |
| Heatsink Dimension | 84 x 74 x 42 mm |
| Fan Dimension | 70 x 70 x 15 mm |
| Fan Speed | 3500 RPM |
| Power Consumption | 2.1 Watts (0.18A) |
| Airflow | 27.9 CFM |
| Noise | 28 dBA |
| Weight | 0.71 Lbs |
| Safety Standards | CE |
|
|
|
|