|
|
|
Technical Specifications
|
|
| Product Height | 1.18 in [30 mm] |
| Product Length | 3.94 in [100 mm] |
| Number of Ports | 1 |
| Carton Quantity | 70 |
| Shipping (Package) Weight | 0.88 lb [0.4 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 2.76 in [70 mm] |
| Extension Distance | 165 ft (50 m) |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 1 x 6 pin USB (Type A) |
| USB Hub Support | Up to 5 hubs connected to the local unit |
| Dimensions | 2.7 x 3.9 x 1.2 Inches (70 x 100 x 30 mm) |
| Weight | 0.2 lb (100 grams) |
| Color | Black |
| Enclosure Type | Plastic |
| Maximum power available to USB at the Remote Unit | 300 mA when the Local Unit is supplied with 500 mA |
| Total Shipping Weight | 0.8 lb (400 grams) |
| Maximum Cable Length | 164 ft [50 m] |
| Maximum Data Transfer Rate | 12000000 |
| Operating Temperature | 4 to 40 |
| Industry Standards | USB 1.1 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|