|
|
|
Technical Specifications
|
|
| Product Height | 1.34 in [34 mm] |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Host |
| LED Indicators | 1 - Link |
| Product Length | 4.21 in [107 mm] |
| Number of Ports | 1 |
| Shipping (Package) Weight | 2.36 lb [1.07 kg] |
| Product Weight | 10.59 oz [300 g] |
| Product Width | 3.31 in [8.4 cm] |
| Extension Distance | 330 ft (100 m) |
| USB Compatibility | Supports USB 1.0 and USB 1.1 devices (multi-speed) |
| Dimensions | 4.2 x 3.3 x 1.3 Inches (107 x 84 x 34 mm) |
| Weight | 1.2 lbs (0.6 kg) |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 2 x 6 pin USB (Type A) |
| Total Shipping Weight | 2.4 lbs (0.8 kg) |
| Color | Black |
| USB Hub Support | Up to 4 hubs connected to the local unit |
| Enclosure Type | Steel |
| Maximum Cable Length | 328 ft [100 m] |
| Operating Temperature | 4 to 40 °C |
| Industry Standards | USB 1.1 |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Maximum power available to USB at the Remote Unit | 500 mA |
| Input Voltage | 15V DC |
|
|
|
|