|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.34 in [34 mm] |
| Product Length | 4.21 in [107 mm] |
| Maximum Cable Length | 328 ft [100 m] |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1A |
| Power Adapter - DC Voltage | 15V |
| Carton Quantity | 30 |
| Remote Unit Connectors | 1 - USB A Female |
| Remote Unit Connectors | 1 - RJ45 Female |
| Industry Standards | USB 1.1 |
| Shipping (Package) Weight | 2.34 lb [1.06 kg] |
| Product Weight | 10.59 oz [300 g] |
| Product Width | 3.31 in [84 mm] |
| Distance | 330 ft (100 m) |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Standards | USB 1.1 |
| Connectors | |
| Local Unit Connectors | |
| | Upstream: 1 x 4 pin USB (Type B) |
| | Downstream: 1 x RJ-45 |
| Remote Unit Connectors | |
| | Upstream: 1 x RJ-45 |
| | Downstream: 4 x 6 pin USB (Type A) |
| OS compatibility | 98SE/2000/ME & XP |
| USB hub support | up to 4 hubs |
| Dimensions | |
| | Width: 4.2 Inches (107 mm) |
| | Depth: 3.3 Inches (84 mm) |
| | Height: 1.3 Inches (34 mm) |
| Weight | 0.6 lb (300 grams) |
| Safety Standards | FCC & CE |
| Package Contents | |
| | 1 x Local Extender unit |
| | 1 x Remote Extender unit |
| | 1 x 6 ft USB Cable |
| | 1 x Power Adapter |
| | 1 x User’s Guide |
|
|
|
|