|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.5 in [38 mm] |
| Product Length | 4.17 in [106 mm] |
| Maximum Cable Length | 1640 ft [500 m] |
| Number of Ports | 4 |
| Power Adapter - Amperage | 1A |
| Power Adapter - DC Voltage | 15V DC |
| Remote Unit Connectors | 4 - USB A Female |
| Remote Unit Connectors | 1 - MT-RJ Female |
| Industry Standards | USB 1.1 |
| Shipping (Package) Weight | 3.12 lb [1.41 kg] |
| Product Weight | 10.59 oz [300 g] |
| Product Width | 4.49 in [114 mm] |
| Distance | 1,650 ft (500 m) |
| Data Transfer Rate | Up to 12 Mbits/sec |
| OS compatibility | 98SE/2000/ME & XP |
| USB hub support | up to 4 hubs |
| Package Contents | |
| General Specifications | 1 x Local Extender unit |
| General Specifications | 1 x Remote Extender unit |
| General Specifications | 2 x 15V DC (1A) Power Adapter |
| General Specifications | 1 x 6 ft USB Cable |
| General Specifications | 1 x User’s Guide |
|
|
|
|