|
|
|
Technical Specifications
|
|
| Color | Beige |
| Enclosure Type | Steel |
| Product Height | 1.34 in [34 mm] |
| Product Length | 3.31 in [84 mm] |
| Maximum Cable Length | 1968.5 in [50000 mm] |
| Maximum Data Transfer Rate | 480000000 Kbits/Sec |
| Operating Temperature | 4 to 40 |
| Industry Standards | USB 2.0 |
| Shipping (Package) Weight | 3.4 lb [1.54 kg] |
| Product Weight | 10.59 oz [300 g] |
| Product Width | 4.21 in [107 mm] |
| Extension Distance | 165 ft (50 m) |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 1 x 6 pin USB (Type A) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|