|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB Mini B 4 pin Male |
| Connector B | 1 - USB A Male |
| Product Length | 3 ft [0.91 m] |
| Carton Quantity | 300 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Connectors | Mini B, USB Type A |
| Length | 3 feet |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|