|
|
|
Technical Specifications
|
|
| OS Support | Windows 2000/XP/Vista |
| Maximum Displays | Connect up to five adapters on one PC. |
| Video Signal | DVI-D (digital only) |
| Built-in Memory | 16MB RAM |
| Color | Black |
| Connector Types | 1 - USB A Female |
| Connector Types | 1 - DVI-I Single Link Female |
| Product Height | 0.93 in [23.5 mm] |
| Product Length | 3.54 in [90 mm] |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Product Weight | 2.58 oz [73 g] |
| Product Width | 1.89 in [48 mm] |
| System Requirements | 1.2Ghz or higher CPU |
| | 512MB RAM |
| | An available USB 2.0 Port |
| | 30MB of hard drive space |
| | 800x600 or higher resolution capable monitor |
| Max Resolution | 1600 x 1200(standard) or 1680 x 1050(wide) @ 32 bits |
|
|
|
|