The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB DVI VGA External Dual or Multi Monitor Video Adapter


StarTech.com ID:  USB2DVIE

$89.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Built-in Memory16MB RAM
Maximum DisplaysConnect up to five adapters on one PC.
OS SupportWindows 2000/XP, Vista 32/64 bit.
Video SignalDVI-D and DVI-A (digital and analog)
System Requirements1.2Ghz or higher CPU
 512MB RAM
 An available USB 2.0 Port
 30MB of hard drive space
ColorBlack
Connector Types1 - DVI-I Single Link Female
Connector Types1 - USB Mini B 5 pin Female
Product Height0.93 in [23.5 mm]
Product Length3.54 in [90 mm]
Carton Quantity20
Shipping (Package) Weight0.71 lb [0.32 kg]
Product Weight2.58 oz [73 g]
Product Width1.89 in [48 mm]
Supported Resolutions (Widescreen)1920x1200 (16 bits)
 1920x1080 (16 bits)
 1680x1050 (16 and 32 bits)
 1440x900 (16 and 32 bits)
 1280x800 (16 and 32 bits)
 1280x768 (16 and 32 bits)
Supported Resolutions (Standard)1600x1200 (16 and 32 bits)
 1400x1050 (16 and 32 bits)
 1280x1024 (16 and 32 bits)
 1280x960 (16 and 32 bits)
 1152x864 (16 and 32 bits)
 1024x768 (16 and 32 bits)
 800x600 (16 and 32 bits)

Product appearance and specifications are subject to change without notice.