|
|
|
Technical Specifications
|
|
| Built-in Memory | 16MB RAM |
| Maximum Displays | Connect up to five adapters on one PC. |
| OS Support | Windows 2000/XP, Vista 32/64 bit. |
| Video Signal | DVI-D and DVI-A (digital and analog) |
| Color | Black |
| Connector Types | 1 - DVI-I Single Link Female |
| Connector Types | 1 - USB Mini B 5 pin Female |
| Product Height | 0.93 in [23.5 mm] |
| Product Length | 3.54 in [90 mm] |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.71 lb [0.32 kg] |
| Product Weight | 2.58 oz [73 g] |
| Product Width | 1.89 in [48 mm] |
| Supported Resolutions (Widescreen) | 1920x1200 (16 bits) |
| | 1920x1080 (16 bits) |
| | 1680x1050 (16 and 32 bits) |
| | 1440x900 (16 and 32 bits) |
| | 1280x800 (16 and 32 bits) |
| | 1280x768 (16 and 32 bits) |
| Supported Resolutions (Standard) | 1600x1200 (16 and 32 bits) |
| | 1400x1050 (16 and 32 bits) |
| | 1280x1024 (16 and 32 bits) |
| | 1280x960 (16 and 32 bits) |
| | 1152x864 (16 and 32 bits) |
| | 1024x768 (16 and 32 bits) |
| | 800x600 (16 and 32 bits) |
| System Requirements | 1.2Ghz or higher CPU |
| | 512MB RAM |
| | An available USB 2.0 Port |
| | 30MB of hard drive space |
|
|
|
Product appearance and specifications are subject to change without notice.
|